How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | D: | 4.5 |
| I: | 6.1 in | AA: | 14 |
| AE2: | 0.63 | M: | 3.47 |
| AF: | 0.38 | U: | 1.25 in |
| H: | 0.53 in | L: | 9.57 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | LL: | 4.25 in |
| G: | 3.26 | T: | 1.625 |
| AG: | 8.5 |
Technical Specifications
| Output RPM: | 43.8 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.2 |
| Model Code: | 42Y | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Series Code: | OE | Bore Code: | 26 |
| Ratio: | 40:1 | Output Torque Rating (in-lb): | 4847 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

