How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | AG: | 8.5 |
| V: | 2.75 in | AF: | 0.38 |
| T: | 1.625 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| L: | 9.57 in | LL: | 4.25 in |
| AB: | 6.38 | G: | 3.26 |
| I: | 6.1 in | AA: | 14 |
| P: | 3.69 in | D: | 4.5 |
| AE2: | 0.63 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Ratio Range: | 5:1 |
| Model Code: | 42Y | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Output RPM: | 339 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 15.5 | Assembly: | Y-2 |
| Bore Code: | 26 | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

