How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | G: | 3.26 |
| LL: | 4.25 in | AA: | 14 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| T: | 1.625 | L: | 9.57 in |
| I: | 6.1 in | AB: | 6.38 |
| U: | 1.25 in | M: | 3.47 |
| AG: | 8.5 | AE2: | 0.63 |
| V: | 2.75 in | AF: | 0.38 |
| H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Bore Code: | 26 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 35.0 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Ratio: | 50:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.39 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Ratio Range: | 50:1 |
| Model Code: | 42Y | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4704 in/lbs |

