How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | V: | 2.75 in |
| D: | 4.5 | H: | 0.53 in |
| L: | 9.57 in | AA: | 14 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AB: | 6.38 | I: | 6.1 in |
| AE2: | 0.63 | M: | 3.47 |
| U: | 1.25 in | T: | 1.625 |
| LL: | 4.25 in | AF: | 0.38 |
| AG: | 8.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42Y |
| Ratio: | 60:1 | Bore Code: | 26 |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.7 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.625 in |
| Ratio Range: | 60:1 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4322 in/lbs |

