How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AG: | 8.5 |
| H: | 0.53 in | AB: | 6.38 |
| D: | 4.5 | V: | 2.75 in |
| AA: | 14 | G: | 3.26 |
| Center Distance (in): | 4.25 in | M: | 3.47 |
| AE2: | 0.63 | AF: | 0.38 |
| T: | 1.625 | I: | 6.1 in |
| U: | 1.25 in | P: | 3.69 in |
| L: | 9.57 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 42Y | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.1 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

