How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AE2: | 0.63 |
| AG: | 8.5 | AB: | 6.38 |
| L: | 9.57 in | M: | 3.47 |
| T: | 1.688 | H: | 0.53 in |
| P: | 3.69 in | I: | 6.1 in |
| D: | 4.5 | LL: | 4.25 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | AF: | 0.38 |
| V: | 2.75 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.2 |
| Bore Code: | 27 | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Model Code: | 42Y | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

