How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AE2: | 0.63 |
| AF: | 0.38 | T: | 1.688 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| LL: | 4.25 in | U: | 1.25 in |
| D: | 4.5 | AB: | 6.38 |
| H: | 0.53 in | M: | 3.47 |
| I: | 6.1 in | L: | 9.57 in |
| AA: | 14 | G: | 3.26 |
| V: | 2.75 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Ratio: | 100:1 |
| Output Diameter (in): | 1.688 in | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.2 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Model Code: | 42Y |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

