How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | L: | 9.57 in |
| AB: | 6.38 | T: | 1.688 |
| P: | 3.69 in | AF: | 0.38 |
| U: | 1.25 in | M: | 3.47 |
| I: | 6.1 in | H: | 0.53 in |
| D: | 4.5 | AA: | 14 |
| G: | 3.26 | AG: | 8.5 |
| AE2: | 0.63 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.2 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | 42Y | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | Y-2 |
| Bore Code: | 27 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

