How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AA: | 14 |
| AF: | 0.38 | L: | 9.57 in |
| I: | 6.1 in | D: | 4.5 |
| V: | 2.75 in | U: | 1.25 in |
| M: | 3.47 | T: | 1.688 |
| LL: | 4.25 in | H: | 0.53 in |
| AB: | 6.38 | P: | 3.69 in |
| G: | 3.26 | AG: | 8.5 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Bore Code: | 27 | Ratio: | 30:1 |
| Model Code: | 42Y | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 5.23 | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4720 in/lbs |

