How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AF: | 0.38 |
| U: | 1.25 in | AA: | 14 |
| AE2: | 0.63 | L: | 9.57 in |
| G: | 3.26 | P: | 3.69 in |
| V: | 2.75 in | T: | 1.688 |
| Center Distance (in): | 4.25 in | M: | 3.47 |
| I: | 6.1 in | H: | 0.53 in |
| AG: | 8.5 | AB: | 6.38 |
| D: | 4.5 |
Technical Specifications
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Model Code: | 42Y | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Input Diameter (in): | 1.25 in | Bore Code: | 27 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4847 in/lbs |

