How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | I: | 6.1 in |
| V: | 2.75 in | AE2: | 0.63 |
| U: | 1.25 in | AB: | 6.38 |
| AA: | 14 | AF: | 0.38 |
| M: | 3.47 | LL: | 4.25 in |
| AG: | 8.5 | T: | 1.688 |
| P: | 3.69 in | H: | 0.53 in |
| D: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Model Code: | 42Y |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.688 in | Ratio: | 5:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | Y-2 |
| Input HP @ 1750 RPM: | 15.5 | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 339 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

