How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | T: | 1.688 |
| U: | 1.25 in | LL: | 4.25 in |
| P: | 3.69 in | M: | 3.47 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | V: | 2.75 in |
| AA: | 14 | D: | 4.5 |
| AF: | 0.38 | G: | 3.26 |
| I: | 6.1 in | AB: | 6.38 |
| AG: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.688 in | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | Y-2 | Model Code: | 42Y |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 15.5 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input Style: | Solid Shaft | Ratio: | 5:1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

