How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| AA: | 14 | U: | 1.25 in |
| AF: | 0.38 | I: | 6.1 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | T: | 1.688 |
| M: | 3.47 | AB: | 6.38 |
| D: | 4.5 | AE2: | 0.63 |
| G: | 3.26 | LL: | 4.25 in |
| H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Assembly: | Y-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Bore Code: | 27 | Model Code: | 42Y |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.7 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4322 in/lbs |

