How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | T: | 1.688 |
| AA: | 14 | AB: | 6.38 |
| G: | 3.26 | M: | 3.47 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| L: | 9.57 in | AG: | 8.5 |
| D: | 4.5 | H: | 0.53 in |
| P: | 3.69 in | AF: | 0.38 |
| V: | 2.75 in | LL: | 4.25 in |
| I: | 6.1 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42Y |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Ratio: | 60:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 2.7 | Assembly: | Y-2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4322 in/lbs |

