How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | P: | 3.69 in |
| H: | 0.53 in | U: | 1.25 in |
| D: | 4.5 | AE2: | 0.63 |
| T: | 1.688 | AA: | 14 |
| L: | 9.57 in | G: | 3.26 |
| AB: | 6.38 | AG: | 8.5 |
| I: | 6.1 in | M: | 3.47 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| V: | 2.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output RPM: | 233 | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Assembly: | Y-2 | Ratio: | 7.5:1 |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Bore Code: | 27 | Model Code: | 42Y |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

