How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | M: | 3.47 |
| AF: | 0.38 | H: | 0.53 in |
| D: | 4.5 | AG: | 8.5 |
| AB: | 6.38 | L: | 9.57 in |
| AE2: | 0.63 | I: | 6.1 in |
| P: | 3.69 in | T: | 1.688 |
| U: | 1.25 in | V: | 2.75 in |
| LL: | 4.25 in | AA: | 14 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Model Code: | 42Y | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output RPM: | 233 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 4.25 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Bore Code: | 27 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Output Torque Rating (in-lb): | 3574 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

