How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 1.688 |
| P: | 3.69 in | H: | 0.53 in |
| AG: | 8.5 | I: | 6.1 in |
| D: | 4.5 | V: | 2.75 in |
| LL: | 4.25 in | M: | 3.47 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| L: | 9.57 in | U: | 1.25 in |
| AE2: | 0.63 | AB: | 6.38 |
| AF: | 0.38 |
Technical Specifications
| Model Code: | 42Y | Output Diameter (in): | 1.688 in |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Assembly: | Y-2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.79 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

