How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | U: | 1.25 in |
| LL: | 4.25 in | L: | 9.57 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| M: | 3.47 | H: | 0.53 in |
| P: | 3.69 in | AE2: | 0.63 |
| AG: | 8.5 | G: | 3.26 |
| T: | 1.75 | V: | 2.75 in |
| AA: | 14 | AB: | 6.38 |
| I: | 6.1 in |
Technical Specifications
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Model Code: | 42Y | Output RPM: | 175 |
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 12.9 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.750 in | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 28 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4332 in/lbs |

