How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| LL: | 4.25 in | AG: | 8.5 |
| I: | 6.1 in | G: | 3.26 |
| AF: | 0.38 | H: | 0.53 in |
| M: | 3.47 | V: | 2.75 in |
| D: | 4.5 | AE2: | 0.63 |
| T: | 1.75 | L: | 9.57 in |
| P: | 3.69 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Output RPM: | 175 |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 12.9 |
| Product Type: | Right Angle | Output Diameter (in): | 1.750 in |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Model Code: | 42Y | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4332 in/lbs |

