How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | U: | 1.25 in |
| AG: | 8.5 | G: | 3.26 |
| T: | 1.75 | I: | 6.1 in |
| D: | 4.5 | AB: | 6.38 |
| H: | 0.53 in | V: | 2.75 in |
| AF: | 0.38 | L: | 9.57 in |
| P: | 3.69 in | M: | 3.47 |
| AA: | 14 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 12.9 | Model Code: | 42Y |
| Service Factor: | 1 | Assembly: | Y-2 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.750 in | Input RPM: | 1,750 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4332 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

