How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AA: | 14 |
| P: | 3.69 in | LL: | 4.25 in |
| H: | 0.53 in | U: | 1.25 in |
| AG: | 8.5 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | T: | 1.75 |
| V: | 2.75 in | AF: | 0.38 |
| I: | 6.1 in | D: | 4.5 |
| M: | 3.47 | AE2: | 0.63 |
| L: | 9.57 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.750 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Series Code: | OE |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.2 | Assembly: | Y-2 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 42Y | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

