How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | V: | 2.75 in |
| P: | 3.69 in | AE2: | 0.63 |
| D: | 4.5 | LL: | 4.25 in |
| T: | 1.75 | AG: | 8.5 |
| U: | 1.25 in | G: | 3.26 |
| M: | 3.47 | I: | 6.1 in |
| H: | 0.53 in | L: | 9.57 in |
| AA: | 14 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42Y | Output Diameter (in): | 1.750 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.59 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Bore Code: | 28 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4840 in/lbs |

