How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | V: | 2.75 in |
| D: | 4.5 | AG: | 8.5 |
| P: | 3.69 in | U: | 1.25 in |
| AF: | 0.38 | AE2: | 0.63 |
| AB: | 6.38 | T: | 1.75 |
| H: | 0.53 in | AA: | 14 |
| I: | 6.1 in | G: | 3.26 |
| M: | 3.47 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Assembly: | Y-2 |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 6.24 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42Y | Output Diameter (in): | 1.750 in |
| Ratio: | 25:1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4872 in/lbs |

