How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AE2: | 0.63 |
| I: | 6.1 in | H: | 0.53 in |
| AB: | 6.38 | AG: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| LL: | 4.25 in | T: | 1.75 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| AF: | 0.38 | P: | 3.69 in |
| U: | 1.25 in | M: | 3.47 |
| AA: | 14 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | Y-2 | Service Factor: | 1 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 6.24 | Gear Type: | Worm |
| Model Code: | 42Y | No. of Gear Reductions: | Single |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Center Distance (in): | 4.25 |
| Output RPM: | 70 | Output Diameter (in): | 1.750 in |
| Ratio: | 25:1 | Output Torque Rating (in-lb): | 4872 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

