How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 1.25 in |
| V: | 2.75 in | AF: | 0.38 |
| L: | 9.57 in | AB: | 6.38 |
| G: | 3.26 | AE2: | 0.63 |
| T: | 1.75 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | D: | 4.5 |
| M: | 3.47 | LL: | 4.25 in |
| AA: | 14 | AG: | 8.5 |
| P: | 3.69 in |
Technical Specifications
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | 42Y |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Assembly: | Y-2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 1.750 in | Input HP @ 1750 RPM: | 5.23 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4720 in/lbs |

