How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | P: | 3.69 in |
| M: | 3.47 | U: | 1.25 in |
| AG: | 8.5 | T: | 1.75 |
| H: | 0.53 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | AF: | 0.38 |
| I: | 6.1 in | AA: | 14 |
| D: | 4.5 | L: | 9.57 in |
| AE2: | 0.63 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output RPM: | 43.8 | Series Code: | OE |
| Model Code: | 42Y | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | Y-2 |
| Output Diameter (in): | 1.750 in | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 4.2 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4847 in/lbs |

