How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AB: | 6.38 |
| L: | 9.57 in | LL: | 4.25 in |
| H: | 0.53 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | M: | 3.47 |
| AA: | 14 | I: | 6.1 in |
| AG: | 8.5 | D: | 4.5 |
| AE2: | 0.63 | U: | 1.25 in |
| T: | 1.75 | V: | 2.75 in |
| AF: | 0.38 |
Technical Specifications
| Ratio: | 40:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 42Y |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 4.2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Assembly: | Y-2 |
| Output Diameter (in): | 1.750 in | Input Style: | Solid Shaft |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Torque Rating (in-lb): | 4847 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

