How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AB: | 6.38 |
| AF: | 0.38 | M: | 3.47 |
| D: | 4.5 | U: | 1.25 in |
| AA: | 14 | AG: | 8.5 |
| H: | 0.53 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| T: | 1.75 | I: | 6.1 in |
| LL: | 4.25 in | V: | 2.75 in |
| P: | 3.69 in |
Technical Specifications
| Input Style: | Solid Shaft | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.750 in | Gear Type: | Worm |
| Bore Code: | 28 | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 15.5 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Assembly: | Y-2 |
| Input Diameter (in): | 1.25 in | Model Code: | 42Y |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 339 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

