How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | H: | 0.53 in |
| P: | 3.69 in | AA: | 14 |
| V: | 2.75 in | L: | 9.57 in |
| U: | 1.25 in | AF: | 0.38 |
| M: | 3.47 | I: | 6.1 in |
| G: | 3.26 | LL: | 4.25 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| T: | 1.75 | AB: | 6.38 |
| AG: | 8.5 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 339 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.750 in | Input Style: | Solid Shaft |
| Ratio: | 5:1 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 42Y | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 15.5 |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

