How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| I: | 6.1 in | G: | 3.26 |
| AB: | 6.38 | M: | 3.47 |
| D: | 4.5 | AG: | 8.5 |
| P: | 3.69 in | LL: | 4.25 in |
| U: | 1.25 in | H: | 0.53 in |
| L: | 9.57 in | T: | 1.75 |
| AA: | 14 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Model Code: | 42Y |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.39 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.750 in | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Output RPM: | 35.0 | Output Torque Rating (in-lb): | 4704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

