How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | LL: | 4.25 in |
| G: | 3.26 | M: | 3.47 |
| AF: | 0.38 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| U: | 1.25 in | AE2: | 0.63 |
| AA: | 14 | H: | 0.53 in |
| AB: | 6.38 | D: | 4.5 |
| L: | 9.57 in | AG: | 8.5 |
| P: | 3.69 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.1 | Model Code: | 42Y |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.750 in | Gear Type: | Worm |
| Output RPM: | 233 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | Y-2 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

