How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AA: | 14 |
| D: | 4.5 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| I: | 6.1 in | H: | 0.53 in |
| U: | 1.25 in | L: | 9.57 in |
| AF: | 0.38 | V: | 2.75 in |
| LL: | 4.25 in | G: | 3.26 |
| T: | 1.75 | AB: | 6.38 |
| M: | 3.47 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 14.1 | Bore Code: | 28 |
| Output Diameter (in): | 1.750 in | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Model Code: | 42Y | Output Key: | 3/8 X 3.00 |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

