How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | LL: | 4.25 in |
| AF: | 0.38 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | T: | 1.875 |
| I: | 6.1 in | D: | 4.5 |
| H: | 0.53 in | P: | 3.69 in |
| U: | 1.25 in | G: | 3.26 |
| AG: | 8.5 | M: | 3.47 |
| AA: | 14 | AB: | 6.38 |
| V: | 2.75 in |
Technical Specifications
| Ratio: | 10:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 12.9 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 175 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Model Code: | 42Y | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Assembly: | Y-2 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Bore Code: | 30 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 4332 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

