How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | Center Distance (in): | 4.25 in |
| G: | 3.26 | D: | 4.5 |
| AE2: | 0.63 | AG: | 8.5 |
| H: | 0.53 in | P: | 3.69 in |
| V: | 2.75 in | AA: | 14 |
| AF: | 0.38 | AB: | 6.38 |
| U: | 1.25 in | M: | 3.47 |
| I: | 6.1 in | LL: | 4.25 in |
| L: | 9.57 in |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | Y-2 |
| Ratio Range: | 15:1 | Input Style: | Solid Shaft |
| Output RPM: | 117 | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 9.3 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Model Code: | 42Y |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4553 in/lbs |

