How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | M: | 3.47 |
| LL: | 4.25 in | T: | 1.875 |
| AF: | 0.38 | H: | 0.53 in |
| V: | 2.75 in | AG: | 8.5 |
| AB: | 6.38 | P: | 3.69 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | U: | 1.25 in |
| AE2: | 0.63 | D: | 4.5 |
| AA: | 14 |
Technical Specifications
| Model Code: | 42Y | Assembly: | Y-2 |
| Bore Code: | 30 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 7.59 | Output RPM: | 87.5 |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.875 in | Output Torque Rating (in-lb): | 4840 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

