How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.63 |
| AF: | 0.38 | P: | 3.69 in |
| AB: | 6.38 | G: | 3.26 |
| T: | 1.875 | I: | 6.1 in |
| LL: | 4.25 in | D: | 4.5 |
| M: | 3.47 | L: | 9.57 in |
| AG: | 8.5 | V: | 2.75 in |
| U: | 1.25 in | AA: | 14 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Ratio: | 25:1 | Series Code: | OE |
| Ratio Range: | 25:1 | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 70 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 6.24 |
| Center Distance (in): | 4.25 | Model Code: | 42Y |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4872 in/lbs |

