How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | D: | 4.5 |
| T: | 1.875 | P: | 3.69 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| M: | 3.47 | V: | 2.75 in |
| G: | 3.26 | AG: | 8.5 |
| AB: | 6.38 | U: | 1.25 in |
| I: | 6.1 in | AA: | 14 |
| AE2: | 0.63 | LL: | 4.25 in |
| H: | 0.53 in |
Technical Specifications
| Bore Code: | 30 | Output RPM: | 70 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.875 in | Assembly: | Y-2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 42Y | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4872 in/lbs |

