How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AA: | 14 |
| LL: | 4.25 in | U: | 1.25 in |
| D: | 4.5 | AE2: | 0.63 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | P: | 3.69 in |
| V: | 2.75 in | G: | 3.26 |
| AF: | 0.38 | I: | 6.1 in |
| M: | 3.47 | T: | 1.875 |
| H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 5:1 |
| Assembly: | Y-2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 15.5 | Input RPM: | 1,750 |
| Bore Code: | 30 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42Y |
| Service Factor: | 1 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Output RPM: | 339 | Output Diameter (in): | 1.875 in |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |
| Output Torque Rating (in-lb): | 2742 in/lbs |

