How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | U: | 1.25 in |
| L: | 9.57 in | AE2: | 0.63 |
| M: | 3.47 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| T: | 1.875 | LL: | 4.25 in |
| G: | 3.26 | AA: | 14 |
| P: | 3.69 in | H: | 0.53 in |
| D: | 4.5 | AG: | 8.5 |
| AF: | 0.38 |
Technical Specifications
| Bore Code: | 30 | Series Code: | OE |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 15.5 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output RPM: | 339 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.875 in | Input RPM: | 1,750 |
| Model Code: | 42Y | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Assembly: | Y-2 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

