How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 6.1 in |
| U: | 1.25 in | AE2: | 0.63 |
| LL: | 4.25 in | AA: | 14 |
| G: | 3.26 | T: | 1.875 |
| P: | 3.69 in | V: | 2.75 in |
| D: | 4.5 | L: | 9.57 in |
| AG: | 8.5 | AB: | 6.38 |
| M: | 3.47 | H: | 0.53 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.875 in | Output Key: | 1/2 X 3.38 |
| Assembly: | Y-2 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 2.7 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | 42Y | Output Torque Rating (in-lb): | 4322 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

