How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | G: | 3.26 |
| AE2: | 0.63 | AA: | 14 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| L: | 9.57 in | T: | 1.875 |
| AB: | 6.38 | H: | 0.53 in |
| V: | 2.75 in | U: | 1.25 in |
| I: | 6.1 in | M: | 3.47 |
| LL: | 4.25 in | P: | 3.69 in |
| AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Model Code: | 42Y |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Output Diameter (in): | 1.875 in | Ratio: | 80:1 |
| Bore Code: | 30 | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.79 |
| Input Keyway: | 1/4 X 2.88 in | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

