How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 4.25 in |
| H: | 0.53 in | L: | 9.57 in |
| AG: | 8.5 | P: | 3.69 in |
| G: | 3.26 | D: | 4.5 |
| M: | 3.47 | T: | 1.875 |
| V: | 2.75 in | U: | 1.25 in |
| I: | 6.1 in | AB: | 6.38 |
| AA: | 14 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Model Code: | 42Y | Series Code: | OE |
| Output Diameter (in): | 1.875 in | Assembly: | Y-2 |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Bore Code: | 30 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

