How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AA: | 14 |
| M: | 3.47 | I: | 6.1 in |
| P: | 3.69 in | LL: | 4.25 in |
| AB: | 6.38 | G: | 3.26 |
| H: | 0.53 in | U: | 1.25 in |
| AG: | 8.5 | D: | 4.5 |
| L: | 9.57 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| T: | 1.938 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Bore Code: | 31 |
| Series Code: | OE | Model Code: | 42Y |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Assembly: | Y-2 | Input HP @ 1750 RPM: | 12.9 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4332 in/lbs |

