How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | L: | 9.57 in |
| AA: | 14 | AG: | 8.5 |
| M: | 3.47 | D: | 4.5 |
| AF: | 0.38 | I: | 6.1 in |
| LL: | 4.25 in | AE2: | 0.63 |
| T: | 1.938 | H: | 0.53 in |
| U: | 1.25 in | G: | 3.26 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Model Code: | 42Y | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Service Factor: | 1 | Assembly: | Y-2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 12.9 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4332 in/lbs |

