How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AG: | 8.5 |
| AE2: | 0.63 | D: | 4.5 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AA: | 14 | M: | 3.47 |
| L: | 9.57 in | V: | 2.75 in |
| P: | 3.69 in | H: | 0.53 in |
| T: | 1.938 | U: | 1.25 in |
| G: | 3.26 | LL: | 4.25 in |
| AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Ratio: | 10:1 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Model Code: | 42Y | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | Y-2 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 12.9 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Torque Rating (in-lb): | 4332 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

