How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 1.25 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | D: | 4.5 |
| M: | 3.47 | AF: | 0.38 |
| P: | 3.69 in | T: | 1.938 |
| V: | 2.75 in | I: | 6.1 in |
| G: | 3.26 | AG: | 8.5 |
| AB: | 6.38 | AA: | 14 |
| L: | 9.57 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 15:1 | Input Style: | Solid Shaft |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.3 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Model Code: | 42Y |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4553 in/lbs |

