How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | G: | 3.26 |
| I: | 6.1 in | U: | 1.25 in |
| P: | 3.69 in | AB: | 6.38 |
| M: | 3.47 | H: | 0.53 in |
| AF: | 0.38 | AE2: | 0.63 |
| LL: | 4.25 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| AA: | 14 | V: | 2.75 in |
| D: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Model Code: | 42Y | Input HP @ 1750 RPM: | 9.3 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 117 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Assembly: | Y-2 | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4553 in/lbs |

