How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AF: | 0.38 |
| AE2: | 0.63 | AA: | 14 |
| T: | 1.938 | AG: | 8.5 |
| V: | 2.75 in | M: | 3.47 |
| LL: | 4.25 in | L: | 9.57 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| D: | 4.5 | U: | 1.25 in |
| P: | 3.69 in | G: | 3.26 |
| H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.3 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Model Code: | 42Y |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Assembly: | Y-2 |
| Ratio Range: | 15:1 | Output Torque Rating (in-lb): | 4553 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

