How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | G: | 3.26 |
| V: | 2.75 in | AB: | 6.38 |
| I: | 6.1 in | H: | 0.53 in |
| M: | 3.47 | AF: | 0.38 |
| LL: | 4.25 in | AE2: | 0.63 |
| P: | 3.69 in | L: | 9.57 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| T: | 1.938 | AA: | 14 |
| AG: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Bore Code: | 31 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 7.59 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42Y |
| Assembly: | Y-2 | Output Torque Rating (in-lb): | 4840 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

