How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | D: | 4.5 |
| AE2: | 0.63 | AG: | 8.5 |
| U: | 1.25 in | T: | 1.938 |
| M: | 3.47 | G: | 3.26 |
| V: | 2.75 in | P: | 3.69 in |
| AB: | 6.38 | I: | 6.1 in |
| AA: | 14 | AF: | 0.38 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 7.59 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Bore Code: | 31 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Assembly: | Y-2 | Gear Type: | Worm |
| Product Type: | Right Angle | Series Code: | OE |
| Model Code: | 42Y | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 4840 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

